Text for tenders: RJ 12 extension for 24 V DC fan


RJ 12 extension for 24 V DC fan



The DC fans DK 7320.812 are fitted with a 0.6 m long

connection cable. Should this length not be sufficient

for implementing the connection with the Fan Control or

Fan Alarm System, the line can be extended with the RJ

12 coupling contained in the set by 1 m.



Technical specifications:



Coupling: RJ 12 jacks 6/6 both ends

Connection cable: Length 1 m, RJ 12 connectors 6/6 both

ends

Application temperature range: +5C to +45C



Packs of 2



Manufacturer: Rittal
Type: RJ 12 extension for 24 V DC fan   DK 7320814
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
