Text for tenders: CMC-TC GSM Unit Quad-Band


CMC-TC GSM Unit Quad-Band

If there is no network infrastructure available, the

GSM Unit Quad Band may be used as SMS for alarm

forwarding. Up to four target call numbers may be set

and allocated to the various events. A SIM card is

required for operating the module. Only one item,

either GSM unit, ISDN unit or display may be connected

to one Processing Unit II or Basic CMC.



Power supply is achieved via the Processing Unit or

the Basic CMC. A SIM card is required for operating

the module (commercially available or data-only

cards). The GSM Unit Quad Band operates in the

850/900/1800/1900 MHz frequency range. Up to four

target call numbers may be set and allocated to the

various events. To activate CMC-TC switch outputs, an

SMS message may be sent to the modem via any

commercially available mobile phone, so as to execute

the actions via this route. The aerial is contained in

the system.



Further functions: available from the provider

Fax

E-mail:

Voice mail



Dimensions W x H x D:

136 x 44 x 129 mm



Manufacturer: Rittal
Type: CMC-TC GSM Unit Quad-Band   DK 7320820
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
