Text for tenders: Enclosure monitoring system CMC-TC ISDN Unit,,,,,,,,,,


Enclosure monitoring system CMC-TC ISDN Unit,,,,,,,,,,



In order to configure a redundant transmission channel

or if there is no network infrastructure available, the

unit may be used for alarm forwarding. The alarm signal

is designed in SMS format. The ISDN unit is linked to

the processing unit 7320.100 via a serial interface.

The power supply is likewise achieved via the

connection cable. An ISDN connection is required for

operating the module. Up to four target call numbers

may be set and allocated to the various events.

In countries with "SMS in the fixed-line network" this

variant of alarm signalling can also be used. In

addition, controlling of switch outputs by means of an

SMS is also possible with "SMS in the fixed-line

network".

Power supply is achieved via the processing unit.



Other functions, when offered by the provider:

- Fax

- e-mail:

- Voice mail



Condition ISDN connection:

- DSS1 (Euro ISDN) must be made available even when

connected to an ISDN system

- Position to multiposition configuration



Note:

In each case only one tool "ISDN Unit., "GSM Unit., or

Display can be connected to one processing unit.



Manufacturer: Rittal
Type: Enclosure monitoring system CMC-TC ISDN Unit,,,,,,,,,,   DK 7320830
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
