Text for tenders: Access door panels for FR (i)


Access door panels for FR (i)

The access door panels contain an electromagnetic lock

with a security lock. They may be exchanged for the

existing trim panel of the FR (i) door. The door panel

is easily linked to the CMC-TC monitoring system,

allowing the FR (i) door to be remotely opened and

monitored via the network. The standard door panels of

FR (i) doors are easily exchanged for access door

panels.

There are jacks provided for connection to the CMC-TC.

This ensures plug & play exchange. The system may be

connected to access unit 7320.220. To operate the

system, an access sensor is additionally required.



Technical specifications

Door panel for 2000 mm high FR (i) enclosures

Rated voltage: 24 V DC



Furthermore, the access door panel is fitted with a

master-key handle.



Manufacturer: Rittal
Type: Access door panels for FR (i)   DK 7320900
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
