Text for tenders: Access door panels for FR (i),,


Access door panels for FR (i),,

The access door panels contain an electromagnetic lock

with a security lock. They may be exchanged for the

existing trim panel of the FR (i) door. The door panel

is easily linked to the CMC-TC monitoring system,

allowing the FR (i) door to be remotely opened and

monitored via the network. The door panel is fitted

with a read system facilitating access also by means of

a magnetic card.  The standard door panels of FR (i)

doors are easily exchanged for access door panels.

There are jacks provided for connection to the CMC-TC.

This ensures plug & play exchange. The system may be

connected to access unit 7320.220. To operate the

system, an access sensor is additionally required. For

the door panels with card reader systems, 3 cards are

included with the supply.



Technical specifications

Door panel for 2000 mm high FR (i) enclosures

Rated voltage: 24 V DC

Magnetic card type:

Magnetic strip card with data on track 2. The read

system is designed for cards with both a high and a low

level of magnetism.



Furthermore, the access door panel is fitted with a

master-key handle



Manufacturer: Rittal
Type: Access door panels for FR (i),,   DK 7320920
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
