Text for tenders: Handle system for universal installation ,,,,,,,,,,,,,,


Handle system for universal installation ,,,,,,,,,,,,,,

With electromagnetic lock system for the CMC-TC

monitoring system.



The universal handle is equipped with a pitch pattern

of mounting holes which will fit many existing door

systems. This handle is ideal for retrofitting to

projects with varying enclosure types and variants.

The new handle may be connected to the CMC-TC system

via plug & play.

Additionally, an access sensor should always be used to

enable polling of the door status. The handle is

equipped with a connection cable and an RJ 12

connector, which may be plugged into the access unit of

the CMC-TC system. The handle is equipped with a

push-button insert which may be depressed when the

electromagnetic lock is released.



Technical specifications

Rated voltage: 24 V DC

Rated current:  max. 100 mA

Connection cable:  Length 5 m, RJ 12 connector



Manufacturer: Rittal
Type: Handle system for universal installation ,,,,,,,,,,,,,,   DK 7320950
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
