Text for tenders: 3 + 3 U rack extinguishing system


3 + 3 U rack extinguishing system

Detection-Active

DET-AC 1.6 + 1.6 LCP Nitrogen



By means of the Rittal rack extinguishing system

Detection-Active (DET-AC) individual racks or series of

racks (up to 4 bayed racks) can be monitored and

extinguished (can also be used for bayed enclosure

suites equipped with Rittal cooling system LCP). The

system is fitted with a multistage smoke analysing

suction system: When sensor 1 detects smoke, alarm is

released, if sensor 2 detects smoke, extinguishing

action is released. Beyond that, the smoke suction

system with its tube system allows to take air samples

behind each server (even when they are distributed over

several racks) and to analyse these. By means of this

distributing system also the fire extinguishing gas is

fed to the individual racks. The electronics can act

directly on the ventilation systems installed in the

racks or the power supply to the installed hardware and

can switch these off. By the automatic system

deactivation the defective rack can optionally be

de-energised and spreading of the fire prevented in

this way.



For optimum function of the rack extinguishing system

the rack must always be of closed, tight construction.



Optionally the pre-alarm, malfunctions, or

extinguishing action can be signalled directly via the

Rittal CMC-TC system through the network

(SNMP/SMS/Email/etc.).





Technical specifications:



- Extinguishing medium: Nitrogen

- Max. rack extinguishing volume (m): 1.6 + 1.6

- W x H x D (mm): 19 inch x 3 + 3 U x 487 (System is

consisting of two housings Master/Slave)

- Rated voltage: 230 V AC, 50/-60 Hz

- Max. power consumption: 62 W

- Emergency power supply: 2x 12V / 1.2 Ah (lead-gel

batteries)

- Stored energy time in case of mains failure: 4 h

- Application temperature range: 0 to +40 C

- Protection category: IP 20

- Alarm contacts for CMC TC System (7320.580):

Malfunction/pre-alarm/extinguishing





Example application:



- Rack - LCP - bayed racks (number off x

width/height/depth mm):

1 rack 600/2000/1000

1 LCP 300/2000/1000

1 rack 600/2000/1000



Manufacturer: Rittal
Type: 3 + 3 U rack extinguishing system   DK 7320976
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
