Text for tenders: 19" module panel, RAL 7035


19" module panel, RAL 7035



Material: Sheet steel, aluminium, spray finished

in RAL 7035

Dimensions (W x H x D): 131 mm x 35 mm x 3 mm



Manufacturer: Rittal
Type: 19" module panel, RAL 7035   DK 7330035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
