Text for tenders: Partial front plate for modular SC, E-2000 or E-2000


Partial front plate for modular SC, E-2000 or E-2000

duplex coupling shunting panels



The 6 HP wide front plate can hold 6 x SC couplings,

6 x E-2000 couplings or 3 x E-2000 duplex-couplings

and is fitted in a 3 U module panel or a 3 U module

panel enclosure.

Dimensions: 6 HP x 3 U

Version: Sheet steel

Paint finish: RAL 7035



Manufacturer: Rittal
Type: Partial front plate for modular SC, E-2000 or E-2000   DK 7336105
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________