Text for tenders: Partial front plate for modular SC duplex coupling


Partial front plate for modular SC duplex coupling

shunting panel



The 4 HP wide front plate can hold 2 x SC duplex

couplings and is fitted in a 3 U module panel or a 3 U

module panel enclosure.

Dimensions: 4 HP x 3 U

Version: Sheet steel

Paint finish: RAL 7035



Manufacturer: Rittal
Type: Partial front plate for modular SC duplex coupling   DK 7336115
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
