Text for tenders: Smart package version 3 (DK 7337.300)


Smart package version 3 (DK 7337.300)



Complete, pre-assembled enclosure system for use as a

server rack as well as in

mixed applications with additional active network

technology for use in industrial surroundings. This is

a robust, torsion resistant frame. The rack has a power

distribution and UPS system as well as an enclosure

monitoring system. A cooling unit for active climate

control that can be fitted on the rear door.

Frame: Symmetrical extrusion frame made from welded and

vertical 16 x folded hollow sections with 25 mm DIN

pitch pattern punchings, system punching integrated in

the frame section, all section edges are rounded,

vertical frame sections each have two depth-offset

vertical mounting levels.

Doors: Front glazed door and steel sheet rear door.

The doors are lock in four positions by a locking rod,

at the front by the comfort handle with security lock

3524 E. A semi-cylinder (40/45 mm) as per DIN 18254 can

also be used. The rear door (with installed cooling

unit) is fitted with a swivel handle and security lock

3524 E.

The hinge is fitted on the right and has captive hinge

pins, the door stop can be changed without having to

remove the locking rods, 130 opening angle.

Roof and base:

Solid roof plate. Solid base, including base plate,

with rubber cable clamp strip fitted at the cable

entry. Solid plinth that stands 100 mm high. The side

panels are screwed on and this safeguards the

enclosure's protection category. All screw-fastened

panels have automatic potential equalisation and

prepared for attachment of earth straps. The cooled air

from the cooling unit's internal circuit is fed to the

front of the 19" level via a specially designed air

supply tunnel fitted in the rack's base area.

Interior installation: 482.6 mm (19") mounting angles

fitted at the front and rear, with square 19" punchings

as per EIA 310-D. The frame is linearly adjustable.

Max. 19" mounting angle static load: 1000 kg

Technical fittings:

Power distribution: The modular system enables a basic

configuration using vertical aluminium support rails

and a three-phase supply to be installed. The system

also has a redundant power supply configuration as a

second power supply has been provided for each of the

rails. The vertical support rails ensure that the slots

can be used over the full height of the enclosure and

the redundant supply comes from the second separate

supply (e.g. from a UPS).

Socket modules can be snapped into the support rails.

The shock protection design of the busbar ensures that

socket modules do not have to be fitted in all of the

slots. There are 4 modules with C13 IEC320

pre-installed in the enclosure (2 x black, 2 x red).

Additional socket modules are available in different

country versions, e.g. C13 IEC IEC320, earthing pin,

F/B, CH, USA & UK. A mixture of all of the modules can

be fitted in the rails. An 3-phase, energy box

protected by a 16A circuit breaker, which holds the

circuit breakers, busbars and cooling unit is mounted

on the 19" level rear panel.

UPS: Single phase UPS controller with a 3,000 VA (2,100

W) rating using double-conversion technology (as per

VFI-SS-111) with additional battery pack. 6 min

transitory period at 100% load (15 min at 50% load).

The battery pack has a 5-year service life (as per

EUROBAT) and each module has an installation height of

2 U; additional battery packs can be integrated in

order to increase the transitory period. A SNMP plug-in

card has been integrated in the UPS controller for

network monitoring purposes. All of the UPS system

operating parameters can be called up via a web

interface. 2 x RCCMD software licences has been

included for automatic shutdown purposes so that 2

servers can be used for the controlled shut down if a

power failure occurs. Other licences can be obtained.

The UPS is a single-phase unit linked to 3 phases and

connected to the redundant busbar system supply.

A 3 m long 3-phase connection cable (32A) as per IEC

309 is included to connect up to an appropriately fused

mains supply.

Enclosure monitoring system: Modular system, which is

fitted with a temperature sensor, smoke alarm and

access control system. One of the fault reporter

contacts in the cooling unit uses the digital input

module to connect it to the enclosure monitoring system

in order to monitor the cooling unit. The system uses

an integrated web server and TCP/IP and SNMP transfer

protocols. The configuration and polling can be via

http or Telnet. Free-of-charge management software is

available for the monitoring system; however, the

system can also be connected to other applications via

the MIB supplied in the package. The system can be

expanded by integrating other sensor units. Fault

messages can be transferred or polled via GSM, ISDN or

analog modem (option).



5 x 0.5 m or 1.0 m long IEC connection cables and 20 x

nylon cable ties and EN 60320 / C13 plug locks that fit

the 10 IEC unit connection cables are also included as

extra accessories.



Rack material: Sheet steel

Surface finish: Electrophoretic dipcoat-primed

Flat surfaces powder-coated in textured RAL 7035

Zinc-plated, passivated, system frame and 19" frame,

chrome-plated

Dimensions (W x H x D): 800 x 2100 x 1000 mm (42 U, 36

U also available)



Busbar system:

,,IEC 309 main connection plug (32 A)

,,Three-phase voltage range 110 V - 400 V AC

50/60 Hz, neutral line is not needed

,,Max. current per supply 3 x 16 A

,,Temperature application range: +5C - +45C

,,Humidity range: 5% - 95% relative humidity,

non-condensing

,,Protection category IP 20



,,Aluminium H-section version

,,W x H x D [mm]: 60 x 1908 x 60



UPS system:

,,Power: 3000 VA (2,100 W)

,,Voltage: 230 V (160 V - 276 V)

,,Input / output sockets:  C19 IEC 60320

,,Frequency: 50 - 60 Hz (automatic selection)

,,Power factor >0.95 (to IEC 555-2)

,,Crest factor: 3:1

,,Overload performance: 110% - 130% for 10s



Enclosure monitoring:

,,Modular design, flexible expansion options

,,Integrated configuration web server

,,10/100 Mbit network interface

,,Access per https, telnet, serial

,,100V - 240V AC 50-60 Hz power supply / 24V DC

secondary supply

,,Free-of-charge management software

,,Temperature, smoke and access monitoring

,,Alarms can be called up via GSM, ISDN or analog modem

(option)



Climate control:

,,Ready for operation cooling unit mounted on the rear

door

,,Cooling output to DIN 3168: 4000 W

,,Refrigerant R134a (3000g)

,,Protection category IP 54 (internal circuit),

IP 34(external circuit)

,,Temperature control via practical controller

(pre-installation setting: +35C)

,,Rack thermal load up to 3000 W at ambient

temperatures up to 35C.



Manufacturer: Rittal
Type: Smart package version 3 (DK 7337.300)   DK 7337300
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
