Text for tenders: Smart Package W x H x D = 600 x 2100 x 1000 mm (42 U)


Smart Package W x H x D = 600 x 2100 x 1000 mm (42 U)

Frame: Symmetrical extrusion frame made from welded

and vertical 16 x folded hollow sections with 25 mm

DIN pitch pattern punchings, system punching

integrated in the frame section, all section edges

are rounded, vertical frame sections each have two

depth-offset vertical mounting levels, the horizontal

9 x folded sections have an additional protection

channel fitted above the seal. Enclosure baying is

possible at all levels.

Doors: Sheet steel front and rear doors, extensive

perforations, free surface area of 78% in the

perforated part of the plate. The doors are reinforced

by a rectangular frame with 25 mm DIN pitch pattern

punchings, locked in four positions by a locking rod,

comfort handle with security lock 3524 E. A semi-

cylinder (40/45 mm) as per DIN 18254 can also be used.

The hinge is fitted on the right and has captive hinge

pins, the door stop can be changed without having to

remove the locking rods, 130 opening angle (upgradable

to 180). Roof and base: Roof plate has 4 cable entry

round holes in the corners.

These are sealed by plastic caps. Open base, solid

plinth including fitted levelling feet.

Side panels:

Side panels screwed on to the enclosure frame,

included in the package. All of the screwed on panels

have automatic potential equalisation, includes

enclosure panel earthing as well as a central

earthing connectionpoint. Interior installation:

482.6 mm (19") levels fitted at the front and rear

using mounting frames; front and rear as per

EIA 310-D, linearly depth-adjustable

Maximum 482.6mm (19") level static load: 1,000 kg

2000 mm long PSM busbar system with 7 standard

sockets fitted using a fixed installation kit.

1 x earthing-pin module (4 x sockets) and 2 x IEC

modules (IEC320, in total: 12 sockets) included in

the package.

Included valuable accessories:

3 m long connection cables (1-phase / 3-phase with

EU type IEC309 CEE plug) for the PSM busbar.

Cable shunting ring 125 x 65 mm (10 x)

1 U blanking panel, toolless fixing (10 x)

1 U cable management panel  (2 x)

EN60320 C13 cable clamp  (IEC connection cable,

20 x)

482.6 mm (19") plug-in captive nut (50 x)

Material: Sheet steel

Surface finish: Electrophoretic dipcoat-primed

Flat surfaces powder-coated in textured RAL 7035

Zinc-plated mounting frame, passivated

Dimensions (W x H x D): 600 x 2100 x 1,000 mm,

42 U

"



Manufacturer: Rittal
Type: Smart Package W x H x D = 600 x 2100 x 1000 mm (42 U)   DK 7337440
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
