Text for tenders: Smart Package A5 W x H x D = 800 x 2,100 x 1,000 mm


Smart Package A5 W x H x D = 800 x 2,100 x 1,000 mm

(42 U)



Frame: Symmetrical extrusion frame made from welded

and vertical 16 x folded hollow sections with

25 mm DIN pitch pattern punchings, system punching

integrated in the frame section, all section edges are

rounded, vertical frame sections each have two depth-

offset vertical mounting levels, the horizontal

9 x folded sections have an additional protection

channel fitted above the seal. Enclosure baying is

possible at all levels.

Doors: Sheet steel front and rear doors, extensive

perforations, free surface area of 78% in the

perforated part of the plate.

The doors are reinforced by a rectangular frame with

25 mm DIN pitch pattern punchings, 4-point locking

rod, comfort handle with 3524 E security lock.

A semi-cylinder can also be fitted (40/45 mm) as per

DIN 18254.

The hinge is fitted on the right and has captive hinge

pins, the doorstop can be changed without having to

remove the locking rods, door opening angle 130

(upgradable to 180).

Roof and base: Roof plate has 4 cable entry round

holes in the corners. These are sealed by plastic

caps.

Open base, solid plinth including fitted levelling

feet.

Side panels:

Side panels screwed on to the enclosure frame,

included in the package.

All of the screwed on panels have automatic potential

equalisation, includes enclosure panel earthing as

well as a central earthing connection point.

Interior installation: 482.6 mm (19") levels fitted at

the front and rear using mounting frames; front and

rear as per EIA 310-D, linearly depth-adjustable

Maximum 482.6mm (19.) level static load: 1,000 kg

2,000 mm long PSM busbar system with 7 standard

sockets fitted using a fixed installation kit.

1 x earthing-pin module (4 x sockets) and

2 x IEC modules (IEC320, in total: 12 sockets)

included in the package.

Included valuable accessories:

3 m long connection cables (1-phase / 3-phase with

EU type IEC309 CEE plug) for the PSM busbar.

Cable shunting ring 125 x 65 mm (10 x)

1 U blanking panel, toolless fixing (10 x)

1 U cable management panel  (2 x)

EN60320 C13 cable clamp  (IEC connection cable, 20 x)

482.6mm (19.) plug-in captive nut (50 x)

Material: Sheet steel

Surface finish: Electrophoretic dipcoat-primed

Flat surfaces powder-coated in textured RAL 7035

Zinc-plated mounting frame, passivated

Dimensions (W x H x D): 800 x 2,100 x 1,000 mm, 42 U



Packs of 1



Manufacturer: Rittal
Type: Smart Package A5 W x H x D = 800 x 2,100 x 1,000 mm   DK 7337455
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
