Text for tenders: Smart Package W x H x D = 800 x 2100 x 1200 mm (42 U)


Smart Package W x H x D = 800 x 2100 x 1200 mm (42 U)

Frame: Symmetrical extrusion frame made from welded

and vertical 16 x folded hollow sections with 25 mm

DIN pitch pattern punchings, system punching

integrated in the frame section, all section edges

are rounded, vertical frame sections each have two

depth-offset vertical mounting levels, the horizontal

9 x folded sections have an additional protection

channel fitted above the seal. Enclosure baying is

possible at all levels.

Doors: Sheet steel front and rear doors, extensive

perforations, free surface area of 78% in the

perforated part of the plate. The doors are

reinforced by a rectangular frame with 25 mm DIN

pitch pattern punchings, locked in four positions by a

locking rod, comfort handle with security lock 3524 E.

A semi-cylinder (40/45 mm) as per DIN 18254 can also

be used. The hinge is fitted on the right and has

captive hinge pins, the door stop can be changed

without having to remove the locking rods, 130

opening angle (upgradable to 180). Roof and base:

Roof plate has 4 cable entry round holes in the

corners.

These are sealed by plastic caps. Open base, solid

plinth including fitted levelling feet.

Side panels: Side panels screwed on to the enclosure

frame, included in the package. All of the screwed on

panels have automatic potential equalisation,

includes enclosure panel earthing as well as a

central earthing connection point. Interior

installation: 482.6 mm (19") levels fitted at the

front and rear using mounting frames; front and rear

as per EIA 310-D, linearly adjustable

Max. 482.6 mm (19") level static load: 1000kg PSM

busbar system 2000mm long with 7 standard sockets

fitted using a fixed installation kit. 1 x earthing-

pin module (4 x sockets) and 2 x IEC modules (IEC320,

in total: 12 sockets) included in the package.

Included valuable accessories:

3 m long connection cables (1-phase / 3-phase with

EU type IEC309 CEE plug) for the PSM busbar. Cable

shunting ring 125 x 65 mm (10 x)

1 U blanking panel, toolless fixing (10 x)

1 U cable management panel  (2 x)

EN60320 C13 cable clamp (IEC connection cable, 20 x)

482.6 mm (19") Plug-in captive nut (50 x)

Material: Sheet steel

Surface finish: Electrophoretic dipcoat-primed

Flat surfaces powder-coated in textured RAL 7035

Zinc-plated mounting frame, passivated

Dimensions (W x H x D): 800 x 2100 x 1200 mm, 42 U



Manufacturer: Rittal
Type: Smart Package W x H x D = 800 x 2100 x 1200 mm (42 U)   DK 7337470
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
