Text for tenders: High Performance Package HPP1 (DK 7337.510)


High Performance Package HPP1 (DK 7337.510)



Completely pre-configured enclosure system with

protection category IP 54 for use as server rack as

well as in mixed applications with active network

technology in industrial environments.

The frame used is torsionally stiff.

The rack is equipped with power distribution, UPS unit

and an enclosure monitoring system. For active climate

control a bayed LCP (Liquid Cooling Package) is used.

Frame:

Symmetrical frame construction of rolled

16-fold vertical hollow sections with integral system

punching on a 25 mm DIN pitch pattern. All sections

have chamfered edges. The vertical frame sections have

two depth-recessed mounting levels.

Doors:

Glazed front door and sheet steel rear door.

A locking bar with four-point latching locks doors.

Comfort handle with security lock 3524 E at front.

A semi-cylinder (40/45 mm) to DIN 18254 is possible.

The rear door (with mounted cooling unit) is equipped

with a swivel handle and security lock 3524 E,

right-hand hinging, with captive hinge pins.

Door hinging may be swapped from right to left

without dismantling locking rods,

door opening angle 130

Roof and base:

The roof plate is solid. The base has gland plates,

with rubber cable clamp strip for cable entry.

The 100 mm high base/plinth is solid at the

front and equipped with a brush strip at the rear.

The side panels are screw-fastened to ensure the

protection category of the enclosure. All

screw-fastened cover parts with automatic potential

equalisation and prepared for the attachment of earth

straps.

The water-cooled air from the LCP is directed at the

front in front of the 482.6 mm (19") level and re-fed

to the LCP via fans at the rear. Interior

installation: 482.6 mm (19") mounting frame mounted at

front and rear, with square 482.6 mm (19") punching to

EIA 310-D. The frames are infinitely depth-adjustable.

Maximum static load capacity of 482.6 mm (19")

mounting angle: 1000 kg.

Technical equipment:

Power distribution: The modular system is a basic

configuration with a vertical support rail made from

Aluminium and single-phase power supply possible.

Thanks to the vertical support rail the slots can be

used over the entire enclosure height.

Socket modules can be locked into position in the

support rail. Due to the contact hazard protected

design of the busbar it is not necessary to equip all

slots with socket modules. 2 modules (1x C13 6-way IEC

and 1 x 4-way earthing-pin) are installed. Additional

socket modules are available in different country

versions, e.g. IEC320 C13, earthing-pin, F/B, CH, USA,

UK. All modules can be mixed in the bar.

UPS: Single-phase control unit with a power of 2 x

4500 VA ( 2 x 3150 W) in double-conversion technology

(to VFI-SS-111) with two battery packs each. The

autonomy at 100% load is 12 minutes. The battery

package has a service life of 5 years (to EUROBAT).

Each UPS module has a build height of 2 U and each

battery pack has a build height of 3 U. In addition a

hotswap chassis is installed for 3 UPS systems. This

serves for switching over from UPS operation to

standard mains operation in case of maintenance.

A power distribution system with 2 32A CEEkon

connections serves for direct connection to the

support rail. A SNMP insert card is integrated in the

UPS control unit. All operating parameters of the UPS

system can be retrieved via a web interface. 2 RCCMD

software licences are supplied for automatic shutdown.

Thus it is possible to control the shutdown of 2

servers in case of current interruption.  Further

licences can be acquired. A single-phase 3 m long

connection cable for connection to a pre-fused mains

supply is also supplied.

Cooling:

Rittal LCP air/water heat exchanger

The cooling output of the air/water heat exchangers

can be extended step by step up to 20 kW due to the

modular configuration. By using optional quick-release

fasteners the air/water heat exchanger can be

retrofitted when operating with additional modules

(e.g. to increase the cooling output). The air/water

heat exchanger is mounted at the side of the rack.

The cold air supply ensures constant cooling of the

482.6 mm (19") equipment. Even when the enclosure

doors are open (e.g. for maintenance purposes)

cooling continues.

Air/water heat exchanger and server rack are

located separately. A condensate and leakage

management is integrated and water connection can be

routed externally towards the bottom or the rear.

Network integration for monitoring / adjustment of all

technical parameters is possible.

Enclosure monitoring system: Modular configured system

that is equipped with temperature sensor and access

control. A monitoring unit is connected to the

monitoring system for monitoring the cooling. The

system has an integral webserver, the transmission

protocol is TCP/IP and SNMP. Configuration and

retrieval can be made via http and Telnet. For

monitoring, free management software is available.

The system can also be connected to other applications

via the MIB supplied.

Further sensor units can be integrated to extend the

system. As an option a failure message can be

transferred or retrieved via GSM, ISDN or analogue

modem.



Passivated shunting rings, foamed rubber (2x2000 mm)

for vertical sealing and cable lock for IEC socket are

supplied loose as additional accessories.



Material of rack: Sheet steel

Surface finish: Electrophoretic dipcoat primed

Panels are powder-coated in textured RAL 7035

Punched section with mounting flange and 482.6 mm

(19") frame zinc-plated, passivated

Dimensions (W x H x D): 800 x 2100 x 1000 mm (42 U, 31

U available)



Busbar system

,,Mains connection IEC 309-connector (32 A)

,,Voltage range, single-phase, 110 V - 400 VAC 50/60

Hz, neutral conductor is required

,,Maximum current per infeed 1 x 32 A

,,Temperature range: +5 C to +45 C

,,Humidity range: 5% to 95% relative humidity,

non-condensing

,,Protection category IP20

,,H-section in aluminium design

,,W x H x D [mm]: 60 x 1908 x 60



UPS system

,,Power: 2 x 4500 VA ( 2 x 3150 W)

,,Voltage: 230 V (160 - 276 V)

,,Input/output sockets: Harting HanQ

,,Frequency: 50 - 60 Hz (automatic selection)

,,Power factor > 0.95  (to IEC 555-2)

,,Crest-Factor: 3:1

,,Overload: 110% - 130% for 10s



Enclosure monitoring:

,,Modular configuration, flexibly extendable

,,Integral webserver for configuration

,,10/100Mbit network interface

,,Access per https, telnet, serial

,,Power supply 100 - 240 V AC 50 - 60 Hz/24 V DC

secondary

,,Free management software

,,Monitoring of temperature, access

,,Optional alarm retrievable via GSM, ISDN, analogue

modem





Climate control:

,,Cooling output to DIN 3168: 6300 W

,,Protection category IP 54 (internal circuit), IP 34

(external circuit)

,,Dimensions: WHD 300 x 2100 x 1000 mm

,,Height clearance: 42 U (fully usable for an

enclosure height of 2000 mm)

,,Voltage: 230/115 V, 50/60 Hz

,,Weight: max. 160 kg



Manufacturer: Rittal
Type: High Performance Package HPP1 (DK 7337.510)   DK 7337510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
