Text for tenders: Early fire detection EFD Plus, 1 U


Early fire detection EFD Plus, 1 U

Early fire detection system with integral 2-stage

detection for fitting in the 482.6 mm (19") level of

Rittal server racks from a depth of 800 mm. The rack

must comply with protection category IP 55 (sealed

doors and screw-fastened side panels required). Use of

a LCP is supported. In addition, up to 5 racks may be

incorporated in the monitoring. The early fire

detection system has a LC display for indicating the

status. Alarm messages (pre-/main alarm) may be

transmitted by means of floating contacts as well as

in conjunction with the Rittal CMC-TC enclosure

monitoring system. An independent UPS is integrated

with a stored energy time of up to 4 hours for

reliable operation in case of mains failure. Assembly

parts for integrating into the 482.6 mm (19") level

are also supplied. Door contacts (CMC-TC access sensor

7320.530 , packs of 2) and a network cable have to be

ordered separately.



Technical specifications:

Dimensions WxHxD: 447mm x1 U x 480 mm (without

protruding parts)

Voltage supply: 100-240 V AC (50-60 Hz)

Ambient temperature: 10-35C (operation)

Protection category: IP 20

Contact load: max. 30 V DC / 1 A (pre-alarm, main

alarm, blocking)

Material: Sheet steel, spray finished in RAL 7035



Note:

The early fire detection system must be installed and

maintained by qualified experts. Rittal offers this

service separately.



Manufacturer: Rittal
Type: Early fire detection EFD Plus, 1 U   DK 7338200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
