Text for tenders: Partial front plate, Sub-D 9-pole, RAL 7035


Partial front plate, Sub-D 9-pole, RAL 7035



For Sub-D 9-pole sockets / couplings, with 3

installation slots



Material: Sheet steel, spray finished in RAL 7035

Dimensions (W x H x D): 129 mm x 20 mm x 2 mm



Manufacturer: Rittal
Type: Partial front plate, Sub-D 9-pole, RAL 7035   DK 7342035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
