Text for tenders: Partial front plate, RJ 11-45, RAL 7035


Partial front plate, RJ 11-45, RAL 7035



For RJ 11-45 sockets / couplings, with 1 installation

slot



Material: Sheet steel, spray finished in RAL 7035

Dimensions (W x H x D): 129 mm x 40 mm x 2 mm



Manufacturer: Rittal
Type: Partial front plate, RJ 11-45, RAL 7035   DK 7349035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
