Text for tenders: Blanking plate, 24 HP RAL 7035


Blanking plate, 24 HP RAL 7035



Material: Sheet steel, spray finished in RAL 7035

Dimensions (W x H x D): 129 mm x 122 mm x 2 mm



Manufacturer: Rittal
Type: Blanking plate, 24 HP RAL 7035   DK 7359035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
