Text for tenders: Splicing distributor, RAL 7035


Splicing distributor, RAL 7035



Material: Sheet steel, spray finished in RAL 7035

Dimensions (W x H x D): 0 mm x 253 mm x 0 mm

Threaded bolts: 75 mm



Manufacturer: Rittal
Type: Splicing distributor, RAL 7035   DK 7380035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
