Text for tenders: Splicing distributor extension unit, RAL 7035


Splicing distributor extension unit, RAL 7035



Material: Sheet steel, spray finished in RAL 7035

Dimensions (W x H x D): 250 mm x 150 mm x 28 mm

Threaded bolts: 75 mm



Manufacturer: Rittal
Type: Splicing distributor extension unit, RAL 7035   DK 7381035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
