Text for tenders: Patch-Panel 482.6 mm (19 inch) 1 U


Patch-Panel 482.6 mm (19 inch) 1 U

To accommodate 16 screened RJ 45 modular jacks.

Cutouts and rear of patch panels electrically

conductive to contact the fitted jacks with the

patch panel and the zinc-plated, passivated

482.6 mm (19 inch) mounting angles.

With accommodation facility for cable clamp straps.



Material: Sheet steel

Colour:

Front: RAL 7035,

Rear: Zinc-plated, passivated



Manufacturer: Rittal
Type: Patch-Panel 482.6 mm (19 inch) 1 U   DK 7394035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
