Text for tenders: Patch-Panel 482.6 mm (19 inch) 2 U,


Patch-Panel 482.6 mm (19 inch) 2 U,

To accommodate 32 screened RJ 45 modular jacks.

Cutouts and rear of patch panels electrically

conductive to contact the fitted jacks with the

patch panel and the zinc-plated, passivated

482.6 mm (19 inch) mounting angles.

With accommodation facility for cable clamp straps.

Material: Sheet steel, zinc-plated, passivated

Colour

Front: RAL 7035

Rear: Zinc-plated, passivated



Manufacturer: Rittal
Type: Patch-Panel 482.6 mm (19 inch) 2 U,   DK 7395035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
