Text for tenders: Depth stays


Depth stays



For securing and stabilising two pairs of 482.6 mm

(19") mounting levels in the data rack. The length of

the depth stay can be adjusted and it enables a 50 mm

pitch pattern to be set up for the mounting angles.

Material: Sheet steel

Surface finish: RAL 7035



Manufacturer: Rittal
Type: Depth stays   DK 7401000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
