Text for tenders: Slide rails for DR with 2 pairs of mounting angles


Slide rails for DR with 2 pairs of mounting angles

482.6 mm (19")



The continuous slide rail is used to support heavy

installed equipment in the Data Rack. The mounting

dimensions of the slide rails were selected to

enable them to be combined with 500 mm deep,

482.6 mm (19") component shelves. The mounting

distance of the 482.6 mm (19") mounting angles is

350 mm.



Material: Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Slide rails for DR with 2 pairs of mounting angles   DK 7402000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
