Text for tenders: 230 V socket strip with 12 sockets (GB)


230 V socket strip with 12 sockets (GB)



This socket strip has been designed for GB. There are

12 sockets available for use in the GB version. The

enclosure is made from halogen-free plastic. It can

easily be integrated in a network or server enclosure.



Technical specifications:

Rated voltage: 250 V

Rated current: 13 A

2 m connection cable, without connecting plug,

H05VV-F3G1.5



Manufacturer: Rittal
Type: 230 V socket strip with 12 sockets (GB)   DK 7408510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
