Text for tenders: 230 V socket strip with 16 sockets (GB)


230 V socket strip with 16 sockets (GB)



This socket strip has been designed for GB. There are

16 sockets available for use in the GB version. The

enclosure is made from halogen-free plastic. It can

easily be integrated in a network or server enclosure.



Technical specifications:

Rated voltage: 250 V

Rated current: 13 A

2 m connection cable, without connecting plug,

H05VV-F3G1.5



Manufacturer: Rittal
Type: 230 V socket strip with 16 sockets (GB)   DK 7409510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
