Text for tenders: 482.6 mm (19 inch) rack, 45 U


482.6 mm (19 inch) rack, 45 U

Torsionally stiff frame section, welded from 2 mm sheet

steel, with integral 482.6 mm (19 inch) punchings and

round and square holes in the 25 mm DIN pitch pattern

for accommodation of cabling systems and 482.6 mm (19

inch) components.

The rack is depth-adjustable in a pitch pattern of 50

mm on a folded sheet steel base/plinth with die-cast

zinc feet. The base/plinth can accommodate a second

482.6 mm (19 inch) mounting level , offers the option

of floor anchoring

and fastening facilities for levelling feet and

castors.

Infinitely bayable.



Material: Sheet steel

Colour: RAL 7035

Dimensions: Rack height 2122 mm, 45 U,

base/plinth: WxD: 550 x 750 mm



Manufacturer: Rittal
Type: 482.6 mm (19 inch) rack, 45 U   DK 7445000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
