Text for tenders: Small fibre-optic distributor made from polycarbonate


Small fibre-optic distributor made from polycarbonate



Small fibre-optic distributor made from

fibreglass-reinforced polycarbonate for holding two

splicing cassettes and two patch-panels for a maximum

of 24 optical fibres. Two splicing cassettes with

widths ranging from 92 - 120 mm can be fitted on a

mounting plate with an integrated anti-twist guard. A

dividing plate with a comb strip for holding the cables

covers the splicing cassette and two patch panels, each

having twelve installation slots for fibre-optic

couplings, can be attached to the dividing plate. Cable

screw knockouts (12 x PG 7 and 1 x PG 16) are

integrated in the small fibre-optic distributor and the

matching screws are also included. There is an

all-round foamed-in PU seal fitted to the enclosure

cover and two cover screws ensure that the cover is

tamper-proof.

Material: Polycarbonate, reinforced with fibreglass

Colour: Light-grey RAL 7035

Protection category: IP 66 as per EN 60529/10.91

Dimensions: W: 180 mm H: 254 mm D: 90 mm



Manufacturer: Rittal
Type: Small fibre-optic distributor made from polycarbonate   DK 7451000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
