Text for tenders: Small fibre-optic distributors


Small fibre-optic distributors



Small fibre-optic distributor made from 1.5 mm steel

sheet, two-piece enclosure consisting of wall section

and cover, for holding 48 optical fibres. Wall section

with wall mounting holes and a splicing cassette holder

that holds four splicing cassettes. Two brush strips at

the top and bottom cable entry points, two comb strips

fitted at the top and bottom for strain relief and

eleven shunting rings for system compatible cable

routing. Two patch-panels with 24 fibre-optic coupling

installation slots each can be attached to the small

fibre-optic distributor. Another splicing cassette

holder that holds four splicing cassettes can be fitted

if the wall mounted distributor is used without a

patch-panel and this will increase the maximum number

of splicing cassettes to 16. The cover has a hanging

device and the two cam locks can be changed for

security locks.

Material: sheet steel

Spray finish: Electrophoretic dipcoat-primer and spray

finished in textured RAL 7035, textured on the outside.

Dimensions: W: 500 x H: 500 x D: 120 mm



Manufacturer: Rittal
Type: Small fibre-optic distributors   DK 7452035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
