Text for tenders: Small fibre-optic distributors


Small fibre-optic distributors



Small fibre-optic distributor made from 1.5 mm steel

sheet, two-piece enclosure consisting of wall section

and cover, for holding 96 optical fibres. Wall section

with wall mounting holes and a two splicing cassette

holders that hold four splicing cassettes each. Two

brush strips at the top and bottom cable entry points,

two comb strips fitted at the top and bottom for strain

relief and 16 shunting rings for system compatible

cable routing. Four patch-panels with 24 fibre-optic

coupling installation slots each can be attached to the

small fibre-optic distributor. Another two splicing

cassette holders that hold four splicing cassettes each

can be fitted if the wall mounted distributor is used

without a patch-panel and this will increase the

maximum number of splicing cassettes to 32. The cover

has a hanging device and the two cam locks can be

changed for security locks.

Material: sheet steel

Spray finish: Electrophoretic dipcoat-primer and spray

finished in RAL 7035, textured on the outside.

Dimensions: W: 500 x H: 900 x D: 120 mm



Manufacturer: Rittal
Type: Small fibre-optic distributors   DK 7453035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
