Text for tenders: Small fibre-optic distributor


Small fibre-optic distributor



Small fibre-optic distributor made from 1.5 mm steel

sheet that holds 48 optical fibres, with gland plates

fitted on the left and right sides as well as

underneath for cable entry purposes, with one mounting

plate with splicing cassette holder and capability to

hold four patch-panels, with door made from 2 mm steel

sheet with cam lock and double bit insert that can be

changed for T-handle with safety lock, door stop fitted

on the right but can be moved to the left.

Seven cable routing rings (70 x 44 mm) fitted to the

enclosure base hold the fibre stock in place. A cable

clamp rail provides the strain relief. Up to four

splicing boxes can be fitted to the splicing cassette

holder on the mounting plate above the fibre stock. Six

cable routing rings (70 x 44 mm) provide the system

compatible cable routing.

Four patch panel fixtures are fitted to the mounting

plate.

Protection category: IP 55 (as per EN 60 529/10.91)

Material: Sheet steel

Spray finish: electrophoretic dipcoat-primer and spray

finished in RAL 7035,

textured on the outside.

Dimensions: W: 400 x H: 500 x D: 155 mm



Manufacturer: Rittal
Type: Small fibre-optic distributor   DK 7454000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
