Text for tenders: Component shelves for 600 mm wide network enclosures


Component shelves for 600 mm wide network enclosures



Component shelves for 600 mm wide network enclosures

Version: Max. load capacity 100 kg

Component shelves, W x D = 471 x 400 mm, 2 mm thick

sheet steel version; for installing in 600 mm wide

network enclosures.

The component shelf is slotted to prevent the

accumulation of heat. The component shelves can hold a

maximum load of 100 kg.

The height of the fitted component shelves can be

adjusted using the 25 mm pitch pattern in network

enclosures with a DIN pitch pattern but is infinitely

adjustable in network enclosures with aluminium frames.

Material: Sheet steel

Spray finish: RAL 7035

Dimensions: W x D: 471 x 400 mm



Manufacturer: Rittal
Type: Component shelves for 600 mm wide network enclosures   DK 7464035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
