Text for tenders: Component shelves for 600 mm wide network enclosures


Component shelves for 600 mm wide network enclosures



Component shelves made from 2 mm thick sheet steel, for

installing in 600 mm wide network enclosures. The

component shelf is slotted to prevent the accumulation

of heat. The component shelves can hold a maximum load

of 100 kg. The height of the fitted component shelves

can be adjusted using the 25 mm pitch pattern in

network enclosures with a DIN pitch pattern but is

infinitely adjustable in network enclosures with

aluminium frames.

Material: Sheet steel

Surface finish: RAL 7035

Dimensions: W x D: 471 x 700 mm



Manufacturer: Rittal
Type: Component shelves for 600 mm wide network enclosures   DK 7466735
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
