Text for tenders: 482.6 mm (19") Energy Box


482.6 mm (19") Energy Box



Material: Sheet steel, spray finished in RAL 7032

Dimensions (W x H x D): 483 mm x 133 mm x 0 mm



Manufacturer: Rittal
Type: 482.6 mm (19") Energy Box   DK 7480000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
