Text for tenders: Energy Box, 3 U


Energy Box, 3 U



Adjustable top-hat rail for installed equipment as per

DIN 43880 in sizes 1 - 3. A cable clamp is integrated

in the box. One N and one PE rails are already fitted

on isolated bases. The plastic cover, which includes an

extension cover, can hold a maximum of 22 pieces of

installed equipment (width = 18 mm).



Manufacturer: Rittal
Type: Energy Box, 3 U   DK 7480035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________