Text for tenders: Energy box, 3 U, pull-out


Energy box, 3 U, pull-out



This Energy-Box is designed to accommodate both DC and

AC modules. The pull-out module front affords optimum

access to the wiring space from above and below.



Technical specifications:

Depth-variable top-hat rail for "snap-in" attachment of

installed equipment as per DIN 43880 in sizes 1 - 3.

Cable clamping at rear.

2 power distribution rails with connection clamps

mounted on isolated plinths.

Plastic cover including extension covers.

Max. number of installed devices = 22 (width = 18 mm)

Depth = 220 mm



Manufacturer: Rittal
Type: Energy box, 3 U, pull-out   DK 7480300
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
