Text for tenders: Heavy-duty slide rail


Heavy-duty slide rail



For attaching to L-shaped TS mounting angle adaptor

DK 7827.300



Material: Sheet steel, zinc-plated, passivated

Dimensions (W x H x D): 0 mm x 0 mm x 361 mm



Manufacturer: Rittal
Type: Heavy-duty slide rail   DK 7492400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
