Text for tenders: Compact 482.6 mm (19 inch) enclosure for small networks


Compact 482.6 mm (19 inch) enclosure for small networks

May be used as a wall-mounted, under-desk or

desktop enclosure, depending on requirements.

Supply includes:

482.6 mm (19") enclosure, 5 U, with a mounting level

front and rear.

Glazed front door, one side panel fixed, one plug-in,

removable, plug-in rear panel, removable, with opening

for cable entry, prepared to accommodate one fan unit.

Glazed door, side panel and rear panel with

security lock 12321.

Roof and base with vent slots and knock-outs for

cable entry.

4 plastic feet, self-adhesive, supplied loose.



Material: Sheet steel, viewing window toughened

safety glass, 3 mm



Colour: RAL 7035



Manufacturer: Rittal
Type: Compact 482.6 mm (19 inch) enclosure for small networks   DK 7501000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
