Text for tenders: Wall-mounted enclosure with 482.6 mm (19 inch) level


Wall-mounted enclosure with 482.6 mm (19 inch) level



Enclosure:

6 U wall-mounted enclosure consisting of wall section

and enclosure cover with glazed door.

Wall section: Wall mounting plate with pre-configured

mounting brackets on the left and right hand side,

mounting brackets for the attachment of imperial or

metric mounting angles and for accommodation of cable

routing accessories with cutouts

for cable entry.

A set of 482.6 mm (19 inch) mounting angles

screw-fastened to mounting brackets,

infinitely depth-variable. A 400 mm wide T-head rail

for cable clamping with cable ties, mounted on the

wall-section. Four holes for direct wall-mounting or by

means of optional wall mounting brackets.

Enclosure cover with side vent slots for passive

ventilation, with security locks on the left and right

hand side. Apertures for cable entry in the rear

section at top and bottom, covered with brush inserts.

Front door with security lock no. 12321, with fitted

glazed pane.



Material:

Wall section, enclosure cover, front door of sheet

steel with single-pane safety glass 3 mm



Surface finish

Electrophoretic-dipcoat primed, spray-finished in RAL

7035



Dimensions (W x H X D)

600 x 362 x 300 mm / (6 U)



Manufacturer: Rittal
Type: Wall-mounted enclosure with 482.6 mm (19 inch) level   QB 7502013
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
