Text for tenders: Mounting angles for 485 mm or 535 mm metric components,


Mounting angles for 485 mm or 535 mm metric components,

20 SU



For mounting 482.6 mm (19") or metric mounting

components in a Rittal QuickBox.



Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: Mounting angles for 485 mm or 535 mm metric components,   QB 7502213
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
