Text for tenders: Combination rail for 500 mm and 600 mm


Combination rail for 500 mm and 600 mm



For cable clamping and routing. Cables and leads can be

fastened to the tops and bottoms of the hammer-heads

using cable ties. The combination rail's C-section will

also hold cable clamps with inserts.



Material: Aluminium

Dimensions (W x H x D): 396 mm x 50 mm x 15 mm



Manufacturer: Rittal
Type: Combination rail for 500 mm and 600 mm   QB 7502304
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________