Text for tenders: 12 U Wall-mounted enclosure


12 U Wall-mounted enclosure



Wall section:

With pre-assembled mounting brackets

on the left and right hand side for

attachment of 482.6 mm (19") mounting angles

and for accommodation of cable routing accessories.

One set of 482.6 mm (19") mounting angles,

screw-fastened to mounting brackets,

infinitely depth-variable, optional second level, one

static T-head strip each at top and bottom in the

cable entry section.

Four holes for direct wall mounting or by optional

wall mounting brackets.

Enclosure cover with glazed door:

Enclosure cover with side vent slots in base and cover

tray for passive ventilation.

Openings in the top and bottom rear section for cable

entry, covered by brush strips,internal cover lock,

only accessible when the front door is open.

Glazed door with swing lever handle system Ergoform-S

with security lock 3524 E, exchangeable for

semi-cylinders to DIN 18 252.



Material: Sheet steel

Viewing panel: Toughened safety glass 3 mm

Surface finish: Enclosure powder-coated in RAL 7035

Sizes: W x H x D 600 x 628 x 600 mm / (12 U)



Manufacturer: Rittal
Type: 12 U Wall-mounted enclosure   DK 7502436
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
