Text for tenders: Wall-mounted enclosure with vertical 482.6 mm


Wall-mounted enclosure with vertical 482.6 mm

(19 inch) level



Enclosure:

6 U wall-mounted enclosure, consisting of wall section

and enclosure cover

Wall section: Wall mounting plate with

pre-configured 482.6 mm (19 inch) mounting brackets on

the left and right hand side for side accommodation of

mounting components.

May be retrofitted to 12 U 482.6 (19 inch) front

side, horizontal installation position of components.

Four holes for direct wall-mounting or by means of

optional wall mounting brackets.

Enclosure cover with vent slots for passive

ventilation, with security locks 12321 on the left and

right hand side, with side single-pane safety glass,

3 mm.

Apertures for cable entry at top and bottom, with brush

inserts.



Material:

Wall section, enclosure cover of sheet steel,

single-pane safety glass ESG 3mm



Surface finish:

Electrophoretic dipcoat primed, spray-finished in

RAL 7035



Dimensions (W x H x D):

600 x 631 x 360 mm / (6 U)



Manufacturer: Rittal
Type: Wall-mounted enclosure with vertical 482.6 mm   DK 7502660
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
