Text for tenders: 9 U IT-wall-/standing enclosure in flat pack form for


9 U IT-wall-/standing enclosure in flat pack form for

tool free assembly

9 U wall-/standing enclosure with depth adjustable

482.6mm (19") mounting level in the 25mm pitch

pattern, consisting of wall part, two carrying bars,

roof and gland plate, each with cut out for feeding

cable, covered with brush strips, two 482.6mm

(19") mounting angles, two lockable side panels and a

lockable glazed door. The enclosure is built up with

snap connecting elements without tools. The

symmetrical basic construction makes a build free of

confusion possible. Freely selectable doorstop.

Static load capacity of the 482.6mm (19") level:

5 kg/U. Side panels, roof and base frame each with

two ventilation fields for passive ventilation, an

extension to active air conditioning is possible with

fan motors which can be obtained separately,

ventilation fields which are not required can be

closed with cover plates which may be obtained

separately. Use in the form of a standing enclosure

is possible with levelling feet which may be obtained

separately. Additional rear 482.6mm (19") mounting

level possible with horizontal rail sets which may be

obtained separately.

Material:

Sheet steel, glazed door with pane made of single

pane safety glass

Surface finish:

Powder-coated in RAL 7035

Dimensions (W x H x D):

600 x 492 x 400 mm, 9 U



Manufacturer: Rittal
Type: 9 U IT-wall-/standing enclosure in flat pack form for   DK 7507010
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
