Text for tenders: 12 U IT-wall-/standing enclosure in flat pack form


12 U IT-wall-/standing enclosure in flat pack form

for tool free assembly

12 U wall-/standing enclosure with depth adjustable

482.6mm (19") mounting frame at the front in the 25mm

pitch pattern, consisting of wall part, two carrying

bars, roof and gland plate, each with cut out for

feeding cable, covered with brush strips, two 482.6mm

(19") mounting angles, two lockable side panels and a

lockable glazed door. The enclosure is built up with

snap connecting elements without tools. The

symmetrical basic construction makes a build free of

confusion possible. Freely selectable doorstop.

Static load capacity of the 482.6mm (19.) level:

5 kg/U. Side panels, roof and base frame each with

two ventilation fields for passive ventilation, an

extension to active air conditioning is possible with

fan motors which can be obtained separately,

ventilation fields which are not required can be

closed with cover plates which may be obtained

separately. Use in the form of a standing enclosure

is possible with any levelling feet. Additional rear

482.6mm (19") mounting level possible with horizontal

rail sets which may be obtained separately.

Material:

Sheet steel, glazed door with pane made of single

pane safety glass

Surface finish:

Powder-coated in RAL 7035

Dimensions (W x H x D):

600 x 625 x 400 mm, 12 U



Manufacturer: Rittal
Type: 12 U IT-wall-/standing enclosure in flat pack form   DK 7507020
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
