Text for tenders: 6 U IT-wall/standing enclosure in flat pack form for


6 U IT-wall/standing enclosure in flat pack form for

tool free assembly

6 U wall/standing enclosure with depth adjustable

482.6mm (19") mounting level in the 25mm pitch

pattern, consisting of wall part, two carrying bars,

roof and gland plate, each with cut out for feeding

cable, covered with brush strips, two 482.6mm (19")

mounting angles, two lockable side panels and a

lockable glazed door.

The enclosure is built up with snap connecting

elements without tools. The symmetrical basic

construction makes a build free of confusion possible.

Freely selectable doorstop. Static load capacity of the

482.6mm (19") level: 5 kg/U. Side panels, roof and base

frame each with two ventilation fields for passive

ventilation, an extension to active air conditioning is

possible with fan motors which can be obtained

separately, ventilation fields which are not required

can be closed with cover plates which may be obtained

separately. Use in the form of a standing enclosure is

possible with levelling feet which may be obtained

separately.

Additional rear 482.6mm (19") mounting level possible

with horizontal rail sets which may be obtained

separately.

Material:

Sheet steel, glazed door with pane made of single pane

safety glass

Surface finish:

Powder-coated in RAL 7035

Dimensions (W x H x D):

600 x 358 x 600 mm, 6 U



Manufacturer: Rittal
Type: 6 U IT-wall/standing enclosure in flat pack form for   DK 7507100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
