Text for tenders: 9 U IT-wall/standing enclosure in flat pack form for


9 U IT-wall/standing enclosure in flat pack form for

tool free assembly

9 U wall/standing enclosure with depth adjustable

482.6mm (19") mounting level in the 25 mm pitch

pattern, consisting of wall part, two carrying bars,

roof and gland plate, each with cut out for feeding

cable, covered with brush strips, two 482.6 mm

(19") mounting angles, two lockable side panels and a

lockable glazed door. The enclosure is built up with

snap connecting elements without tools. The symmetrical

basic construction makes a build free of confusion

possible. Freely selectable doorstop. Static load

capacity of the 482.6mm (19") level: 5 kg/U. Side

panels, roof and base frame each with two ventilation

fields for passive ventilation, an extension to active

air conditioning is possible with fan motors which can

be obtained separately, ventilation fields which are

not required can be closed with cover plates which may

be obtained separately. Use in the form of a standing

enclosure is possible with levelling feet which may be

obtained separately. Additional rear 482.6mm (19")

mounting level possible with horizontal rail sets which

may be obtained separately.

Material: Sheet steel, glazed door with pane made of

single pane safety glass

Surface finish: Powder-coated in RAL 7035

Dimensions (W x H x D): 600 x 492 x 600 mm, 9 U



Manufacturer: Rittal
Type: 9 U IT-wall/standing enclosure in flat pack form for   DK 7507110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
