Text for tenders: 12 U IT-wall/standing enclosure in flat pack form for


12 U IT-wall/standing enclosure in flat pack form for

tool free assembly

12 U wall/standing enclosure with depth adjustable

482.6mm (19") mounting frame at the front in the 25mm

pitch pattern, consisting of wall part, two carrying

bars, roof and gland plate, each with cut out for

feeding cable, covered with brush strips, two 482.6mm

(19") mounting angles, two lockable side panels and a

lockable glazed door.

The enclosure is built up with snap connecting

elements without tools. The symmetrical basic

construction makes a build free of confusion

possible. Freely selectable doorstop. Static load

capacity of the 482.6mm (19") level: 5 kg/U. Side

panels, roof and base frame each with two ventilation

fields for passive ventilation, an extension to

active air conditioning is possible with fan motors

which can be obtained separately, ventilation fields

which are not required can be closed with cover

plates which may be obtained separately. Use in the

form of a standing enclosure is possible with any

levelling feet. Additional rear 482.6mm (19")

mounting level possible with horizontal rail sets

which may be obtained separately.

Material:

Sheet steel, glazed door with pane made of single

pane safety glass

Surface finish:

Powder-coated in RAL 7035

Dimensions (W x H x D):

600 x 625 x 600 mm, 12 U



Manufacturer: Rittal
Type: 12 U IT-wall/standing enclosure in flat pack form for   DK 7507120
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
