Text for tenders: 21 U IT-wall/standing enclosure in flat pack form for


21 U IT-wall/standing enclosure in flat pack form for

tool free assembly

21 U wall/standing enclosure with depth adjustable

482.6mm (19") mounting frame at the front in the 25mm

pitch pattern, consisting of wall part, two carrying

bars, roof and gland plate, each with cut out for

feeding cable, covered with brush strips, two 482.6mm

(19") mounting angles, two lockable side panels and a

lockable glazed door.

The enclosure is built up with snap connecting

elements without tools. The symmetrical basic

construction makes a build free of confusion

possible. Freely selectable doorstop. Static load

capacity of the 482.6mm (19") level: 5 kg/U, maximum

75 kg. The enclosure width of 700mm leaves room at

the side for large numbers of cables. Side panels,

roof and base frame each with two ventilation fields

for passive ventilation, an extension to active air

conditioning is possible with fan motors which can be

obtained separately, ventilation fields which are not

required can be closed with cover plates which may be

obtained separately. Use in the form of a standing

enclosure is possible with any levelling feet.

Additional rear 482.6mm (19") mounting level possible

with horizontal rail sets which may be obtained

separately.

Material:

Sheet steel, glazed door with pane made of single

pane safety glass

Surface finish:

Powder-coated in RAL 7035

Dimensions (W x H x D):

700 x 1025 x 700 mm, 21 U



Manufacturer: Rittal
Type: 21 U IT-wall/standing enclosure in flat pack form for   DK 7507220
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
